XM-C816-0409D
XR-C816-0409D RoHS



Splitter, SCN-2-27+ [PCB: 1698]
2-Way F=2.225G-2.7G IL=0.5dB AmpBal=0.6dB PhaBal=3.5deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCN-2-27+

Manufacturer Specs

Low Freq

N/A 2225 MHz

High Freq

N/A 2700 MHz

IL

N/A 0.5 dB

Isolation

N/A 21 dB

Amp Bal

N/A 0.6 dB

Phase Bal

N/A 3.5 Deg

ROHS

RoHS

N/A XR-C816-0409D