XM-C817-0409D
XR-C817-0409D RoHS



Splitter, SCN-2-35+ [PCB: 1698]
2-Way
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCN-2-35+

Manufacturer Specs

Low Freq

N/A 2825 MHz

High Freq

N/A 3700 MHz

IL

N/A 0.4 dB

Isolation

N/A 25 dB

Amp Bal

N/A 0.1 dB

Phase Bal

N/A 1 Deg

ROHS

RoHS

N/A XR-C817-0409D