XM-C818-0409D
XR-C818-0409D RoHS



Splitter, SCN-2-45+ [PCB: 1698]
2-Way F=3.7G-4.2G IL=0.7dB AmpBal=0.2dB PhaBal=1.5deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCN-2-45+

Manufacturer Specs

Low Freq

N/A 3700 MHz

High Freq

N/A 4200 MHz

IL

N/A 0.7 dB

Isolation

N/A 21 dB

Amp Bal

N/A 0.2 dB

Phase Bal

N/A 1.5 Deg

ROHS

RoHS

N/A XR-C818-0409D