XM-C819-0409D
XR-C819-0409D RoHS



Splitter, SCN-2-10+ [PCB: 1698]
2-Way F=600M-1G IL=0.5dB AmpBal=0.1dB PhaBal=1.7deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCN-2-10+

Manufacturer Specs

Low Freq

N/A 600 MHz

High Freq

N/A 1000 MHz

IL

N/A 0.5 dB

Isolation

N/A 15 dB

Amp Bal

N/A 0.1 dB

Phase Bal

N/A 1.7 Deg

ROHS

RoHS

N/A XR-C819-0409D