XM-C821-0409D
XR-C821-0409D RoHS



Splitter, SCN-2-65+ [PCB: 1698]
2-Way F=5.5G-6.5G IL=0.8dB AmpBal=0.1dB PhaBal=2deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCN-2-65+

Manufacturer Specs

Low Freq

N/A 5500 MHz

High Freq

N/A 6500 MHz

IL

N/A 0.8 dB

Isolation

N/A 17 dB

Amp Bal

N/A 0.1 dB

Phase Bal

N/A 2 Deg

ROHS

RoHS

N/A XR-C821-0409D