XM-C857-0409D
XR-C857-0409D RoHS



Splitter, QCS-152+ [PCB: 1613]
2-Way, Hybrid F=820M-1.6G IL=0.5dB AmpBal=0.5dB PhaBal=4deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A QCS-152+

Manufacturer Specs

Low Freq

N/A 820 MHz

High Freq

N/A 1600 MHz

IL

N/A 0.5 dB

Isolation

N/A 20 dB

Amp Bal

N/A 0.5 dB

Phase Bal

N/A 4 Deg

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C857-0409D