XM-C863-0409D
XR-C863-0409D RoHS



Splitter, QCS-332+ [PCB: 1614]
2-Way, Hybrid F=1.8G-3.3G IL=0.5dB AmpBal=0.5dB PhaBal=2deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A QCS-332+

Manufacturer Specs

Low Freq

N/A 1800 MHz

High Freq

N/A 3300 MHz

IL

N/A 0.5 dB

Isolation

N/A 25 dB

Amp Bal

N/A 0.5 dB

Phase Bal

N/A 2 Deg

ROHS

RoHS

N/A XR-C863-0409D