XM-C866-0409D
XR-C866-0409D RoHS



Splitter, QCS-592+ [PCB: 1613]
2-Way, Hybrid F=3.1G-5.9G IL=0.5dB AmpBal=0.5dB PhaBal=2deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A QCS-592+

Manufacturer Specs

Low Freq

N/A 3100 MHz

High Freq

N/A 5900 MHz

IL

N/A 0.5 dB

Isolation

N/A 27 dB

Amp Bal

N/A 0.5 dB

Phase Bal

N/A 2 Deg

ROHS

RoHS

N/A XR-C866-0409D