XM-C868-0409D
XR-C868-0409D RoHS



Splitter, QCS-722+ [PCB: 1613]
2-Way, Hybrid F=4G-7.2G IL=0.7dB AmpBal=0.2dB PhaBal=2deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A QCS-722+

Manufacturer Specs

Low Freq

N/A 4000 MHz

High Freq

N/A 7200 MHz

IL

N/A 0.7 dB

Isolation

N/A 23 dB

Amp Bal

N/A 0.2 dB

Phase Bal

N/A 2 Deg

ROHS

RoHS

N/A XR-C868-0409D