XM-C872-0409D
XR-C872-0409D RoHS



Splitter, QCS-83+ [PCB: 1614]
2-Way, Hybrid F=4G-8G IL=0.7dB AmpBal=0.8dB PhaBal=4deg
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A QCS-83+

Manufacturer Specs

Low Freq

N/A 4000 MHz

High Freq

N/A 8000 MHz

IL

N/A 0.7 dB

Isolation

N/A 19 dB

Amp Bal

N/A 0.8 dB

Phase Bal

N/A 4 Deg

ROHS

RoHS

N/A XR-C872-0409D