XM-C8J9-0404C
XR-C8J9-0404C RoHS



Splitter, EP2W1+ [PCB: 1638]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A EP2W1+

Manufacturer Specs

Low Freq

N/A 500 MHz

High Freq

N/A 9500 MHz

IL

N/A 5 dB

Amp Bal

N/A 0.1 dB

Phase Bal

N/A 0.9 Deg

ROHS

RoHS

N/A XR-C8J9-0404C