XM-B2E9-0409D
XR-B2E9-0409D RoHS



Switch, VSWA2-63DR+ [PCB: 1031]
Recommended Bias Controller: XM-A768-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A VSWA2-63DR+

Manufacturer Specs

Low Freq

N/A 500 MHz

High Freq

N/A 6000 MHz

IL

N/A 1 dB

P1dB

N/A 24 dBm

IP3

N/A 50 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B2E9-0409D