XM-D8E4-0409D



Coupler, PSC18H07S [PCB: 3189]

F=6-18G IL=0.3dB ISO=30dB
Unit of Measure

Manufacturer Info

Product Page

N/A Nuvotronics

Spec Sheet

N/A PSC18H07S

Manufacturer Specs

Low Freq

N/A 6000 MHz

High Freq

N/A 18000 MHz

Coupling

N/A -30 dB

IL

N/A 0.3 dB

Isolation

N/A 30 dB

Amp Bal

N/A 0.5 dB

Phase Bal

N/A 90 Deg

PKG

N/A SMT

S-Parameter Plot

 

N/A