XM-PP2-1616-02
XR-PP2-1616-02 RoHS



Prototype Plate, Copper, Nickel Plated, 1616 Format
with 4 L-Feet

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

XM Format

N/A 16 x 16

Material

N/A Copper

Plating

N/A Nickel

Width

N/A 2.16 in

Length

N/A 2.16 in

Height

N/A 0.945 in

ROHS

RoHS

N/A XR-PP2-1616-02