XM-A8F2-0604C-01
XR-A8F2-0604C-01 RoHS



Digital Step Attenuator, PE43508 [PCB: 1215]
Included Bias Controller: XM-B938-0604D
Connectorized Housing
1.85mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE43508

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 55000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 5.9 dB

Control

N/A Parallel or Serial

ROHS

RoHS

N/A XR-A8F2-0604C-01