XM-A3L2-0404C-01
XR-A3L2-0404C-01 RoHS



Limiter, PE45450 [PCB: 226]
Included Bias Controller: XM-A766-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE45450

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 6000 MHz

IL

N/A 1 dB

Flat Leakage

N/A 25 dBm

Pmax

N/A 35 dBm

ROHS

RoHS

N/A XR-A3L2-0404C-01