XM-B1V6-0604C-01
XR-B1V6-0604C-01 RoHS



Phase Shifter, PE44820 [PCB: 1268]
Included Bias Controller: XM-B1V7-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE44820

Manufacturer Specs

Low Freq

N/A 1700 MHz

High Freq

N/A 2200 MHz

Range

N/A 358.6 Deg

Phase Step

N/A 1.4 Deg

IL

N/A 6 dB

ROHS

RoHS

N/A XR-B1V6-0604C-01