XM-B227-0604D
XR-B227-0604D RoHS



Phase Shifter, PE44820 [PCB: 1268]
Recommended Bias Controller: TBD

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE44820

Manufacturer Specs

Low Freq

N/A 1700 MHz

High Freq

N/A 2200 MHz

Range

N/A 358.6 Deg

Phase Step

N/A 1.4 Deg

IL

N/A 6 dB

Bits

N/A 8

Control

N/A SPI

ROHS

RoHS

N/A XR-B227-0604D