XM-A335-0404D
XR-A335-0404D RoHS



Switch, PE42524 [PCB: 0211]
Recommended Bias Controller: XM-A8E3-0404D-SP

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE42524

Manufacturer Specs

Low Freq

N/A 10 MHz

High Freq

N/A 40000 MHz

IL

N/A 2.5 dB

P1dB

N/A 31.5 dBm

IP3

N/A 41.5 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A335-0404D