
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3B2-0409C-01
XR-A3B2-0409C-01 RoHS

Switch, PE42520C-Z [PCB: 298]
Included Bias Controller: XM-C3T4-0409D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 0.009 MHz |
High Freq |
N/A 13000 MHz |
IL |
N/A 2 dB |
P1dB |
N/A 39 dBm |
IP3 |
N/A 66 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence 1. Apply -VIN = -4.0V [+4V to +9V] 2. Apply +VIN = +4.0V [-4V to -9V] 3. Apply Control Voltage to LS and CTL (0V = LOW, +3.3V = HIGH) Note: LS = 10k Ohm Pull-down to GND 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust LS and CTL to 0V 3. Adjust -VIN to 0V 4. Adjust +VIN to 0V |