XM-A3N5-0409C-01
XR-A3N5-0409C-01 RoHS



Switch, PE42521 [PCB: 298]
Included Bias Controller: XM-C3T4-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE42521

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 13000 MHz

IL

N/A 2 dB

IP3

N/A 65 dBm

ROHS

RoHS

N/A XR-A3N5-0409C-01