XM-A3N6-0819C-01
XR-A3N6-0819C-01 RoHS



Switch, PE42542B-X [PCB: 0297]
SP4T Bypass Mode
Included Bias Controller: XM-B1W1-0819D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE42542

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 13000 MHz

IL

N/A 3.1 dB

IP3

N/A 58 dBm

ROHS

RoHS

N/A XR-A3N6-0819C-01