XM-A3N7-0819C-01
XR-A3N7-0819C-01 RoHS



Switch, PE42543 [PCB: 0297]
SP4T Bypass Mode
Included Bias Controller: XM-B1W1-0819D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE42543

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 18000 MHz

IL

N/A 3.2 dB

IP3

N/A 59 dBm

ROHS

RoHS

N/A XR-A3N7-0819C-01