
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A7A9-0404D
XR-A7A9-0404D RoHS

Switch, PE42525 [PCB: 0547]
Recommended Bias Controller: XM-A3W5-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 0.009 MHz |
High Freq |
N/A 60000 MHz |
IL |
N/A 4 dB |
P1dB |
N/A 35 dBm |
IP3 |
N/A 46 dBm |