XM-C432-0409D
XR-C432-0409D RoHS



Switch, PE42525 [PCB: 1486]
8mil Stackup
Recommended Bias Controller: XM-A6K1-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE42525

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 50000 MHz

IL

N/A 4 dB

P1dB

N/A 35 dBm

IP3

N/A 46 dBm

ROHS

RoHS

N/A XR-C432-0409D