XM-C8J4-0404C-01
XR-C8J4-0404C-01 RoHS



Switch, PE42525 [PCB: 1672]
SP2T
Blanking Configuration (RF1 = 50 Ohm Load)
Included Bias Controller: XM-C3R9-0404D
Connectorized Housing
2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE42525

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 50000 MHz

IL

N/A 4 dB

P1dB

N/A 35 dBm

IP3

N/A 46 dBm

ROHS

RoHS

N/A XR-C8J4-0404C-01