XM-A753-0304C-01
XR-A753-0304C-01 RoHS



Amplifier, TGA4040 [PCB: 569]
DIE
Included Bias Controller: XM-A754-0304D
Connectorized Housing
2.4mm Connectors

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A da004469

Manufacturer Specs

Low Freq

N/A 17000 MHz

High Freq

N/A 43000 MHz

Gain

N/A 25 dB

ROHS

RoHS

N/A XR-A753-0304C-01