XM-B6E6-0604C-01
XR-B6E6-0604C-01 RoHS



Digital Step Attenuator, RFSA3513 [PCB: 1173]
Included Bias Controller: XM-D4M9-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A RFSA3513

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 31 dB

Atten Step

N/A 1 dB

IL

N/A 1.4 dB

ROHS

RoHS

N/A XR-B6E6-0604C-01