XM-B6E6-0604D
XR-B6E6-0604D RoHS



Digital Step Attenuator, RFSA3513 [PCB: 1173]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A RFSA3513

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 31 dB

Atten Step

N/A 1 dB

IL

N/A 1.4 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B6E6-0604D