XM-B6E9-0804C-01
XR-B6E9-0804C-01 RoHS



Digital Step Attenuator, RFSA3714 [PCB: 1086]
Parallel control
Included Bias Controller: XM-B5W1-0804D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A RFSA3714

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 31.75 dB

Atten Step

N/A 0.25 dB

IL

N/A 1.5 dB

ROHS

RoHS

N/A XR-B6E9-0804C-01