XM-B8D1-0404D
XR-B8D1-0404D RoHS



Digital Step Attenuator, CMD281C3 [PCB: 1214]
F=DC-22GHz
Recommended Bias Controller: XM-B9D8-0404D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD281C3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 22000 MHz

Atten Range

N/A 6 dB

Atten Step

N/A 0.1 dB

IL

N/A 1.5 dB

ROHS

RoHS

N/A XR-B8D1-0404D