XM-A5B6-0404D
XR-A5B6-0404D RoHS



Mixer, CMD178C3 [PCB: 0190]
LOlvl=25dBm RF=11G-21G LO=11G-21G IF=DC-6G CL=6dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD178C3

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 11000 MHz

LO High Freq

N/A 21000 MHz

RF Low Freq

N/A 11000 MHz

RF High Freq

N/A 21000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 6000 MHz

Conv Loss

N/A 6 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A5B6-0404D