XM-A5B9-0409D
XR-A5B9-0409D RoHS



Mixer, CMD182C4 [PCB: 1166]
LOlvl=15dBm RF=7.5G-13G LO=7.5G-13G IF=DC-4.5G CL=-5.5dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD182C4

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 7500 MHz

LO High Freq

N/A 13000 MHz

RF Low Freq

N/A 7500 MHz

RF High Freq

N/A 13000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 4500 MHz

Conv Loss

N/A -5.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A5B9-0409D