XM-A5C1-0409C
XR-A5C1-0409C RoHS



Mixer, CMD183C4 [PCB: 1166]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD183C4

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 7500 MHz

LO High Freq

N/A 13000 MHz

RF Low Freq

N/A 7500 MHz

RF High Freq

N/A 13000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 4500 MHz

Conv Loss

N/A -5.5 dB

ROHS

RoHS

N/A XR-A5C1-0409C