XM-A9X5-0409D
XR-A9X5-0409D RoHS



Mixer, CMD258C4 [PCB: 1166]
LOlvl=21dBm RF=7.5G-13G LO=7.5G-13G IF=DC-3.5G CL=6dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD258C4

Manufacturer Specs

PKG

N/A SMT

LO Low Freq

N/A 7500 MHz

LO High Freq

N/A 13000 MHz

RF Low Freq

N/A 7500 MHz

RF High Freq

N/A 13000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 3500 MHz

ROHS

RoHS

N/A XR-A9X5-0409D