XM-B117-0404D
XR-B117-0404D RoHS



Mixer, CMD177C3 [PCB: 0505]
LOlvl=25dBm RF=6G-14G LO=6G-14G IF=DC-5G CL=6.5dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD177C3

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 6000 MHz

LO High Freq

N/A 14000 MHz

RF Low Freq

N/A 6000 MHz

RF High Freq

N/A 14000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 5000 MHz

Conv Loss

N/A 6.5 dB

ROHS

RoHS

N/A XR-B117-0404D