XM-B121-0404C
XR-B121-0404C RoHS



Mixer, CMD253C3 [PCB: 505]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD253C3

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 19 dBm

LO Low Freq

N/A 6000 MHz

LO High Freq

N/A 14000 MHz

RF Low Freq

N/A 6000 MHz

RF High Freq

N/A 14000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 5000 MHz

Conv Loss

N/A 6 dB

ROHS

RoHS

N/A XR-B121-0404C