XM-B133-0404D
XR-B133-0404D RoHS



Mixer, CMD180C3 [PCB: 0505]
LOlvl=25dBm RF=20G-32G LO=20G-32G IF=DC-10G CL=7dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD180C3

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 13 dBm

LO Low Freq

N/A 20000 MHz

LO High Freq

N/A 32000 MHz

RF Low Freq

N/A 20000 MHz

RF High Freq

N/A 32000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 10000 MHz

Conv Loss

N/A 7 dB

ROHS

RoHS

N/A XR-B133-0404D