XM-B5L4-0204C
XR-B5L4-0204C RoHS



Multiplier, CMD227C3 [PCB: 932]
x2
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A cmd227c3_passive_frequency_doubler_8-15_ghz

Manufacturer Specs

Mult N

N/A 2

Low Freq

N/A 8000 MHz

High Freq

N/A 15000 MHz

Conv Loss

N/A 11 dB

Pin Low

N/A 15 dBm

Pin High

N/A 15 dBm

ROHS

RoHS

N/A XR-B5L4-0204C