XM-B9L4-0304D
XR-B9L4-0304D RoHS



Multiplier, TGA4040 (x2) [PCB: 0569]
DIE
x2 Fin=9G-22G CL=-6
Recommended Bias Controller: XM-B9L2-0304D

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A da004469

Manufacturer Specs

Mult N

N/A 2

Low Freq

N/A 9000 MHz

High Freq

N/A 22000 MHz

Conv Loss

N/A -6 dB

Pin Low

N/A 9 dBm

Pin High

N/A 9 dBm

Pout

N/A 15 dBm

ROHS

RoHS

N/A XR-B9L4-0304D