XM-A5A4-0419D
XR-A5A4-0419D RoHS



Switch, 3 x CMD196C3 [PCB: 0177]
Recommended Bias Controller: XM-A5A5-0419D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD196C3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 18000 MHz

IL

N/A 1.5 dB

P1dB

N/A 23 dBm

IP3

N/A 38 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A5A4-0419D