XM-A5A6-0409C-01
XR-A5A6-0409C-01 RoHS



Switch, CMD203C4 [PCB: 361]
Included Bias Controller: XM-A7A6-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD203C4

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

IL

N/A 2.4 dB

P1dB

N/A 21 dBm

IP3

N/A 30 dBm

ROHS

RoHS

N/A XR-A5A6-0409C-01