XM-A728-0419C-01
XR-A728-0419C-01 RoHS



Switch, 3 x TGS2352-2-SM [PCB: 719]
SP4T
Included Bias Controller: XM-A729-0419D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGS2352-2-SM

Manufacturer Specs

Low Freq

N/A 500 MHz

High Freq

N/A 12000 MHz

IL

N/A 1 dB

ROHS

RoHS

N/A XR-A728-0419C-01