XM-A7K2-0404C-01
XR-A7K2-0404C-01 RoHS



Switch, CMD196C3 [PCB: 726]
Included Bias Controller: XM-A7K7-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD196C3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 18000 MHz

IL

N/A 1.5 dB

P1dB

N/A 23 dBm

IP3

N/A 38 dBm

ROHS

RoHS

N/A XR-A7K2-0404C-01