XM-B6G3-0619D
XR-B6G3-0619D RoHS



Switch, QPC6044 [PCB: 0990]
Recommended Bias Controller: XM-B6C3-0619D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPC6044

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 6000 MHz

IL

N/A 1.2 dB

P1dB

N/A 37 dBm

IP3

N/A 61 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B6G3-0619D