XM-B8C6-0409C-01
XR-B8C6-0409C-01 RoHS



Switch, CMD273P3 [PCB: 1212]
Included Bias Controller: XM-B9D5-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD273P3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 12000 MHz

IL

N/A 1.7 dB

P1dB

N/A 25 dBm

IP3

N/A 44 dBm

ROHS

RoHS

N/A XR-B8C6-0409C-01