XM-B9T2-0409D
XR-B9T2-0409D RoHS



Switch, CMD196C3 [PCB: 0696]
Recommended Bias Controller: XM-A9S3-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD196C3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 18000 MHz

IL

N/A 1.5 dB

P1dB

N/A 23 dBm

IP3

N/A 38 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B9T2-0409D