XM-C422-0404C-01
XR-C422-0404C-01 RoHS



Switch, TGS4302 [PCB: 1461]
DIE
Included Bias Controller: XM-C569-0404D
Connectorized Housing
2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGS4302

Manufacturer Specs

Low Freq

N/A 27000 MHz

High Freq

N/A 46000 MHz

IL

N/A 0.9 dB

P1dB

N/A 35 dBm

ROHS

RoHS

N/A XR-C422-0404C-01