XM-B821-0404D
XR-B821-0404D RoHS



Voltage Variable Attenuator, SKY12236-11 [PCB: 1312]
Recommended Bias Controller: XM-A3V5-0404D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Skyworks

Spec Sheet

N/A SKY12236-11

Manufacturer Specs

Low Freq

N/A 2600 MHz

High Freq

N/A 5000 MHz

Atten Range

N/A 25 dB

IL

N/A 2.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B821-0404D