XM-B992-0509D
XR-B992-0509D RoHS



Switch, GRF311-12 [PCB: 1289]
Relay
Recommended Bias Controller: XM-C578-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Teledyne

Spec Sheet

N/A GRF311 Series

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 8000 MHz

IL

N/A -0.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B992-0509D